Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
LWH 15 - R - Rail - Precision linear slide IKO - Size 15 - Dynamic load up to 9320 N
Bill of material
HPC - LWH15-240
REF
Part number
LWH15-240
L
Length
240 mm
NBT
Nb. of holes
4
W
15 mm
H4
15 mm
D3
4.5 mm
D4
8 mm
H
6 mm
E
30 mm
F
60 mm
VFR
Rail mounting screw
M4 x 16 mm
MAS
Weight (per meter)
1.47 kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.